Image of BRY26W75IN Locking Devices, Elastomeric, Male Plug Interior, 20A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, L15-20P, Screw Terminal, Black
Image of BRY26W75IN Locking Devices, Elastomeric, Male Plug Interior, 20A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, L15-20P, Screw Terminal, Black

Locking Devices, Elastomeric, Male Plug Interior, 20A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, L15-20P, Screw Terminal, Black

Brand: Bryant

Catalog ID: BRY26W75IN

Watertight Devices, Locking Devices, Elastomeric, Male Plug Interior, 20A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, L15-20P, Screw Terminal

  • Elastomeric
  • Male Plug Interior
  • 20A 3-Phase 250V AC
  • 3-Pole 4-Wire Grounding
  • L15-20P

Product details

General

Catalog Number

BRY26W75IN

Item Type

20A 250V Watertight Plug Replacement Interior

Number Of Poles

3-Pole

Type

Interiors

UPC

781786378438

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

3 Phase 250 VAC

Voltage Rating Description

3 Phase 250 VAC

Conductor Related

Number Of Wires

4-Wire

Certifications And Compliance

Nema Rating

L15-20P

Logistics

Carton Quantity

10

Resources and downloads