WBP_CU300HD_PRODIMAGE
WBP_CU300HD_PRODIMAGE
WBP_CU300HD_front_PRODIMAGE

Occupancy Sensing Products, Control Unit, 20A120/277V AC, 1 Heavy Duty Relay, Latching

Brand:

Bryant

Catalog ID:

MSCUHD

Occupancy Sensing Products, Control Unit, 20A120/277V AC, 1 Heavy Duty Relay, Latching

Product details

General

Catalog Number

MSCUHD

Color

Black

Series

  • Dual
  • Ultrasonic
  • Passive Infrared
  • Ceiling Mount
  • High/Low Bay PIR

Style

Control Units

Type

Accessories

UPC

781786195271

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Logistics

Carton Quantity

10

Resources and downloads