WBP_ACIPE_PRODIMAGE
WBP_ACIPE_PRODIMAGE
WBP_ACIPE_App_PRODIMAGE

Switches and Lighting Controls, Protective Enclosure for IR Ceiling Sensor, NEMA 4X

Brand:

Bryant

Catalog ID:

MSP4X

Switches and Lighting Controls, Protective Enclosure for IR Ceiling Sensor, NEMA 4X

Product details

General

Catalog Number

MSP4X

Color

White

EU RoHS Indicator

No

Series

  • Dual
  • Ultrasonic
  • Passive Infrared
  • Ceiling Mount

Style

NEMA 4X Enclosure

Type

Accessories

UPC

781786102705

Electrical Ratings

Voltage Rating

  • 120/277 VAC
  • 24 VDC

Voltage Rating Description

120/277V AC;24V DC

Resources and downloads