WBP_AWSG_PRODIMAGE
WBP_AWSG_PRODIMAGE

Switches and Lighting Controls, Occupancy Sensors, Protective Wire Enclosure, For Wall Switch

Brand:

Bryant

Catalog ID:

MSWGS

Switches and Lighting Controls, Occupancy Sensors, Protective Wire Enclosure, For Wall Switch

Product details

General

Catalog Number

MSWGS

Color

White

EU RoHS Indicator

No

Series

  • Dual
  • Passive Infrared

Style

Wall Mount

Type

Accessories

UPC

781786102682

Electrical Ratings

Voltage Rating

  • 120/277 VAC
  • 24 VDC

Voltage Rating Description

120/277V AC;24V DC;Low Voltage

Resources and downloads