Image of BRY5466NPSY Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 250V, 2-Pole 3-Wire Grounding, 6-20P, Yellow, Single Pack, Hi-Viz Yellow
Image of BRY5466NPSY Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 250V, 2-Pole 3-Wire Grounding, 6-20P, Yellow, Single Pack, Hi-Viz Yellow

Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 250V, 2-Pole 3-Wire Grounding, 6-20P, Yellow, Single Pack, Hi-Viz Yellow

Brand: Bryant

Catalog ID: BRY5466NPSY

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 250V, 2-Pole 3-Wire Grounding, 6-20P, Yellow, Single Pack, Hi-Viz Yellow

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 20A 250V
  • 2-Pole 3-Wire Grounding

Product details

General

Application

Extra Heavy Duty Industrial Grade

Catalog Number

BRY5466NPSY

Color

Sentinel Yellow

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Tech-Spec Triple Gripper

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Industrial

Style

Extra Heavy Duty

Type

Plug

UPC

781786134164

Dimensions

Dimensions

2.18 in x 1.52 in x 1.38 in

Display Size

Standard Sized

Height

1.38 in

Length

2.18 in

Weight

0.1 lb

Width

1.52 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

5000

Conductor Related

Cord Type

All Portable

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

6-20P

Logistics

Carton Quantity

10

Resources and downloads