WBP_HCMA021_PRODIMAGE
WBP_HCMA021_PRODIMAGE
Discontinued

Mini-Quick, Female Angled Plug, 5P, 18AWG 20'

Brand:

Bryant

Catalog ID:

HCMA05320

Mini-Quick, Female Angled Plug, 5P, 18AWG 20'

Standard Product

Product details

General

Application
Quick Connect/Disconnect Signal and Control
Color
Black
EU RoHS Indicator
Yes
Insulation
AWM2661 IEC
Item Type
Female Angle Plug
Jacket
AWM2661 IEC
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585025865

Dimensions

Diameter Live Part
1.03"

Conductor Related

Conductor Type
Copper
Number of Conductors
5-Pole

Logistics

Carton Quantity
5

Resources and downloads