+2
WALLPLATE 4G DEC SNAP-ON, LT ALM
Request a Quote
Brand:
Bryant
Catalog ID:
NPS264LA
WALLPLATE 4G DEC SNAP-ON, LT ALM
Clean, elegant look
No visible screws
Snap-on cover plate completely covers sub-plate eliminating dirt
build-up around the edges
Adds a finishing touch to any interior
Product details
Resources and downloads
Product details
General
Color
Light Almond
EU RoHS Indicator
Contact Manufacturer
Material
Polycarbonate
Number of Gang(s)
4-Gang
Size
Standard
Style
4-Decorator
Type
Snap-On
UPC
883778306372
Logistics
Carton Quantity
10
Resources and downloads
Specifications
NPS264LA Specification Sheet
Catalogs
Bryant Full Line Catalog
Catalog Page
Download All
WDK N-4 Catalog Page
WDK Z-12 Catalog Page
Literature
Residential Catalog