WBP_NS616W_PRODIMAGE
WBP_NS616W_PRODIMAGE

NetSelect Products, Plate Decorator Frame, Keystone, 6-Port, White

Brand:

Bryant

Catalog ID:

NS616W

NetSelect Products, Plate Decorator Frame, Keystone, 6-Port, White

Standard Product

Product details

General

Application

  • Data and Communications

Catalog Number

NS616W

Color

White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

6-Port

EU RoHS Indicator

Yes

Item Type

Decorator Keystone Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Mounting Screws

Number Of Ports

6

Orientation

Vertical

UPC

883778501159

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Pallet Quantity

9000

Resources and downloads