WBP_NS721W_PRODIMAGE
WBP_NS721W_PRODIMAGE
Discontinued

Plates, Wall Phone, 6-Position 4- Conductor, 110 Block, White

Brand:

Bryant

Catalog ID:

NS721W

Plates, Wall Phone, 6-Position 4- Conductor, 110 Block, White

  • Meets FCC part 68
  • Available in high impact-resistant thermoplastic or stainless steel

Standard Product

Product details

General

Application
Communications
Color
White
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
1) 6-Position 4-Conductor Jack
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Size
Standard
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Telephone Jack
UPC
883778502613

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
110 Punch Down
Contact Resistance
Per TIA
Insertion Loss
Per TIA

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Resources and downloads