WBP_NSOBOX14_PRODIMAGE
WBP_NSOBOX14_PRODIMAGE
WBP_NSOBOX14_loaded_PRODIMAGE
Discontinued

netSELECT Cabinet, 14" H, With Hinged Door

Brand:

Bryant

Catalog ID:

NSOBOX14

netSELECT Cabinet, 14" H, With Hinged Door

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

Product details

General

Catalog Number

NSOBOX14

EU RoHS Indicator

Yes

Item Type

Small Network Enclosure

Size

14"

Specifications

  • Depth - 4.08” (104)
  • Finish - White, powder coat
  • Height - 15.55” (395)
  • Material - 20-18 gauge steel
  • No. of Module - 5
  • Width - 15.65” (398)

Type

Network Enclosures

UPC

883778500268

Dimensions

Thickness

0.0781

Width

16.2 in

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Resources and downloads

Specifications