WBP_NSOBXP14D_PRODIMAGE
WBP_NSOBXP14D_PRODIMAGE
WBP_NSOBXP14D_open_PRODIMAGE

netSELECT Cabinet, 14" H, Vented Door with Latch and Provision for Lock

Brand:

Bryant

Catalog ID:

NSOBXP14D

netSELECT Cabinet, 14" H, Vented Door with Latch and Provision for Lock

Non-Metallic Door Only

Product details

General

Application
Wall Mount Network Enclosures
Application - For Use On
NSOBXP14B
Color
White
Construction Material - Main
High-Impact Thermoplastic
EU RoHS Indicator
Contact Manufacturer
Finish Type
Satin
Series
NSO
Size
16.2 x 17.5 x 0.4
Style
Non-Metallic
Sub Brand
Cabinet Accessories
Type
NetSelect
UPC
883778506499

Dimensions

Cubic Capacity
98 cu.in
Depth
0.4 in
Height
14 in
Width
17.5 in

Certifications And Compliance

Industry Standard(s)
UL 1863

Logistics

Carton Quantity
1
Pallet Quantity
79

Resources and downloads