WBP_NSOPTM8_PRODIMAGE
WBP_NSOPTM8_PRODIMAGE

Net Select, Module, Primary Telephone, 8-Port

Brand:

Bryant

Catalog ID:

NSOPTM8

Net Select, Module, Primary Telephone, 8-Port

Standard Product

Product details

General

Application

  • Telephone

Catalog Number

NSOPTM8

Contact

Phosphor Bronze

Enclosure Type

Integral

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

8-Port Primary Telephone

Material - Mounting Hardware

Screw Mounting

Specifications

  • Dimensions - 6.47 in. W x 2.95 in. H
  • Material - High impact plastic

Style

Telephone

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Telephone

UPC

883778500329

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-In

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

  • Meets FCC Part 68 Standard
  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

10

Resources and downloads