WBP_NS620I_PRODIMAGE
WBP_NS620I_PRODIMAGE

NetSelect Products, Plate Decorator Frame, Blank, Electric Ivory

Brand:

Bryant

Catalog ID:

NS620I

NetSelect Products, Plate Decorator Frame, Blank, Electric Ivory

Standard Product

Product details

General

Application

  • Data and Communications

Catalog Number

NS620I

Color

Ivory

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

Blank

EU RoHS Indicator

Yes

Item Type

Decorator Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Mounting Screws

Orientation

Vertical

Specifications

Plate Material - High-impact thermoplastic (UL 94V-0)

Style

Blank

UPC

883778501197

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Pallet Quantity

9000

Resources and downloads