WBP_NS620LA_PRODIMAGE
WBP_NS620LA_PRODIMAGE
WBP_NS620LA_side-R_PRODIMAGE
WBP_NS620LA_front_PRODIMAGE
+1
WBP_NS620LA_back_PRODIMAGE

NetSelect Products, Plate Decorator Frame, Blank, Light Almond

Brand:

Bryant

Catalog ID:

NS620LA

NetSelect Products, Plate Decorator Frame, Blank, Light Almond

Standard Product

Product details

General

Application

Data and Communications

Catalog Number

NS620LA

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

Blank

EU RoHS Indicator

Yes

Item Type

Decorator Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Mounting Screws

Orientation

Vertical

Specifications

Plate Material - High-impact thermoplastic (UL 94V-0)

Style

Blank

UPC

883778504044

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Pallet Quantity

9000

Resources and downloads