WBP_NSP24I_PRODIMAGE
WBP_NSP24I_PRODIMAGE
Discontinued

NetSelect Products, Wall, Without Label, 2-Gang, 4-Port, Electric Ivory

Brand:

Bryant

Catalog ID:

NSP24I

NetSelect Products, Wall, Without Label, 2-Gang, 4-Port, Electric Ivory

Label Less

Product details

General

Application

Data and Communications

Catalog Number

NSP24I

Color

Ivory

Construction

Molded

Cutout

4-Port

EU RoHS Indicator

Yes

Item Type

Wallplate with Jack

Material

Nylon

Material - Mounting Hardware

Mounting Screws

Number of Gang(s)

2-Gang

Number Of Ports

4

Orientation

Vertical

Size

Standard

Type

Keystone

UPC

883778502255

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads