WBP_OFTK03C_PRODIMAGE
WBP_OFTK03C_PRODIMAGE
Discontinued

Fiber Kit, Connector Termination Kit, SC/ST-Style, 16-Port, 110V

Brand:

Bryant

Catalog ID:

OFTK03C

Fiber Kit, Connector Termination Kit, SC/ST-Style, 16-Port, 110V

  • Heat cure epoxy
  • Anaerobic adhesive and primer
  • Fiber and cable preparation tools

Heat Cure Epoxy Termination

Product details

General

Application

Field Termination

Catalog Number

OFTK03C

EU RoHS Indicator

Yes

Item Type

Tools

Material

Various

Style

Terminaiton Kits

UPC

662620855844

Resources and downloads

Specifications