WBP_03303001_PRODIMAGE
WBP_03303001_PRODIMAGE

Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, 1.75-1.99" Cable Range

Brand:

Bryant

Catalog ID:

PA175

Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, 1.75-1.99" Cable Range

Standard Product

Product details

General

Application

General Cable Pulling

Approx Breaking Strength

8,500 lbs

Catalog Number

PA175

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

1700

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Light Duty Grip

Style

Closed Mesh, Single Weave

Type

Flexible Eye

UPC

781786280564

Conductor Related

Cable Diameter Range

1.75 in-1.99 in

Cable Size

1.75-1.99" (4.44-5.05)

Cable Specification

UL Listed Circuit Wire

Logistics

Carton Quantity

5