Image of NS621LA Plate, Decorator Frame, .406" Hole, Light Almond
Image of NS621LA Plate, Decorator Frame, .406" Hole, Light Almond
Discontinued

Plate, Decorator Frame, .406" Hole, Light Almond

Brand: Bryant

Catalog ID: NS621LA

Plate, Decorator Frame, .406" Hole, Light Almond

Decorator frames provide a stylized look for that finishing touch. This allows all devices to match. Multimedia jacks insert into frame for custom configuration. Elongated strap for better wall box mounting. High impact-resistant thermoplastic frame. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Blank Any Standard Decorator Opening with .406 diameter hole
  • Color and Surface Finish Match Hubbell Electrical Plates

Product details

General

Application

Data and Communications

Catalog Number

NS621LA

Color

Light Almond

Construction

Molded

Cutout

1) .406" Hole

EU RoHS Indicator

Yes

Item Type

Decorator Frame

Material - Mounting Hardware

Mounting Screws

Orientation

Vertical

Style

Blank Adapters

Type

Accessories

UPC

883778504051

Dimensions

Display Size

Standard Sized Product

Logistics

Carton Quantity

25

Resources and downloads

Customer Notices

Specifications