WBP_RCT110BZE_PRODIMAGE
WBP_RCT110BZE_PRODIMAGE

Kitchen Counter Trim Kit, Surface Mount, Bronze

Brand:

Bryant

Catalog ID:

RCT110BZE

Kitchen Counter Trim Kit, Surface Mount, Bronze

  • Spill water tested
  • Permanent installation ready (suitable for MC cable or non-metallic sheath cable)
  • Push down to pop-up function is rated for a minimum of 10,000 cycles
  • Easy installation - simply drop in and tighten

Product details

General

Catalog Number

RCT110BZE

Color

Bronze

Series

Trim Kit for 200/220 Series

Style

Surface

Type

Flange and Top

UPC

883778307843

Dimensions

Dimensions

4.00 in x 4.00 in x 0.09 in

Height

0.09 in

Length

4 in

Width

4 in

Logistics

Carton Quantity

10

Pallet Quantity

5600

Resources and downloads

Specifications