WBP_RD600PDK_PRODIMAGE
WBP_RD600PDK_PRODIMAGE

Switches and Lighting Controls, Dimmer, Rotary, Three Way, 600W 120V AC, Ivory/White

Brand:

Bryant

Catalog ID:

RD603PDK

Switches and Lighting Controls, Dimmer, Rotary, Three Way, 600W 120V AC , Ivory/White

Product details

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RD603PDK

Color

Ivory and White

Construction

Metal Strap, Polycarbonate Front

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

No

Number of Gang(s)

1-Gang

Number Of Poles

3-Way

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Rotary Dimmers
  • Termination - Three Way

Style

Rotary Dimmer

Type

Incandescent

UPC

883778117077

Dimensions

Depth

1.3 in

Height

4.1 in

Width

2.2 in

Electrical Ratings

Amperage Rating

5 A

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Wattage

600 W

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

6

Resources and downloads