WBP_RR1510LA_PRODIMAGE
WBP_RR1510LA_PRODIMAGE
WBP_RR1510LA_front_PRODIMAGE

RECESS TR DUP RCPT, 15A 125V, LG ALMOND

$11.90 USD

Brand:

Bryant

Catalog ID:

RR1510LA

SNAPFIT TR Duplex Receptacle 15A

Product details

General

Catalog Number

RR1510LA

Color

Light Almond

EU RoHS Indicator

Contact Manufacturer

Series

Special Use

Style

Clock Hanger / Recessed Receptacles

Type

Duplex Receptacle

UPC

883778305702

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Logistics

Carton Quantity

10

Resources and downloads