Brand:
Bryant
Catalog ID:
RR151CHSSTR
Clock Hanger Receptacle
Application
Catalog Number
Color
Environmental Conditions
EU RoHS Indicator
Material
Material - Mounting Hardware
Number Of Poles
Series
Style
Type
UPC
Display Size
Amperage Rating
Connectivity
Current / Amperage Rating
Current Rating
Phase
Voltage Rating
Voltage Rating Description
Wattage
Number Of Wires
Wire Size
Industry Standard(s)
Nema Rating
Carton Quantity