WBP_RW51470_PRODIMAGE
WBP_RW51470_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1-Gang, Duplex Opening, Vertical, Gray

Brand:

Bryant

Catalog ID:

RW51470

Wallplates and Boxes, Weatherproof Covers, 1-Gang, Duplex Opening, Vertical, Gray

While-In Use Weatherproof

Product details

General

Application

1) Duplex

Catalog Number

RW51470

Color

Gray

Construction

Cast

EU RoHS Indicator

No

Item Type

Weatherproofing Covers

Knockouts

None

Material - Mounting Hardware

Standard Box Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Specifications

  • Gasket - Foam
  • Material - Zinc, painted gray
  • Mounting Screws - Zinc plated steel

Style

Vertical Mount Duplex

Type

Weatherproof Covers

UPC

883778119521

Dimensions

Display Size

1-Gang

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

24

Pallet Quantity

4464

Resources and downloads

Specifications