WBP_RW5420CW_PRODIMAGE
WBP_RW5420CW_PRODIMAGE

Weatherproof non-metallic, extra duty, recessed cover

Brand:

Bryant

Catalog ID:

RW5420CW

Weatherproof non-metallic, extra duty, recessed cover

  • NEMA Type 3R, NEC compliant
  • Meets extra-duty rating
  • Recessed low profile
  • Mounts horizontally or vertically

Weatherproof Non-Metallic

Product details

General

Catalog Number

RW5420CW

Color

White

Construction

Polycarbonate

Environmental Conditions

Weather Proof

EU RoHS Indicator

Contact Manufacturer

Finish Type

5420 Menst

Material

Polycarbonate

Number of Gang(s)

1-Gang

Series

Weatherproof Cover

Sub Brand

Weatherproof Covers

Type

Screw Mount

UPC

883778309700

Certifications And Compliance

Industry Standard(s)

UL 94

Logistics

Carton Quantity

4

Resources and downloads