WBP_RW57750_PRODIMAGE
WBP_RW57750_PRODIMAGE

Weatherproof Covers, 2-Gang, Multi Opening, Horizontal or Vertical, Gray Cast Aluminum

Brand:

Bryant

Catalog ID:

RW57750

Weatherproof Covers, 2-Gang, Multi Opening, Horizontal or Vertical, Gray Cast Aluminum

While-In Use Weatherproof

Product details

General

Application

Double Duplex, Duplex/Decorator, Double Decorator and Toggle with 1.34", 1.40", 1.60", 1.72", 2.03", 2.15"

Catalog Number

RW57750

Color

Gray

Construction

Molded

EU RoHS Indicator

No

Item Type

Weatherproofing Covers

Knockouts

None

Material

Polycarbonate, High Impact

Material - Mounting Hardware

Vertical Box Mount- Mounting Screws

Number of Gang(s)

2-Gang

Number Of Outlets

2-Device

Size

Standard

Specifications

  • Gasket - Foam
  • Material - Thermoplastic
  • Screws - Steel

Style

Vertical Mount

Type

While-In-Use Covers

UPC

883778119583

Dimensions

Display Size

2-Gang

Certifications And Compliance

Industry Standard(s)

UL Listed - Canadian and U.S.

Logistics

Carton Quantity

6

Pallet Quantity

630

Resources and downloads

Specifications