Image of MS1000I Residential Wiring Products, Occupancy Sensor Wall Switch, Passive Infrared Motion Sensor, Auto On, Manual Adjusting, 120V AC, Ivory
Image of MS1000I Residential Wiring Products, Occupancy Sensor Wall Switch, Passive Infrared Motion Sensor, Auto On, Manual Adjusting, 120V AC, Ivory
Image of MS1000I Residential Wiring Products, Occupancy Sensor Wall Switch, Passive Infrared Motion Sensor, Auto On, Manual Adjusting, 120V AC, Ivory
Image of MS1000I Residential Wiring Products, Occupancy Sensor Wall Switch, Passive Infrared Motion Sensor, Auto On, Manual Adjusting, 120V AC, Ivory
+1
Image of MS1000I Residential Wiring Products, Occupancy Sensor Wall Switch, Passive Infrared Motion Sensor, Auto On, Manual Adjusting, 120V AC, Ivory

Residential Wiring Products, Occupancy Sensor Wall Switch, Passive Infrared Motion Sensor, Auto On, Manual Adjusting, 120V AC, Ivory

$98.91 USD

Brand: Bryant

Catalog ID: MS1000I

Residential Wiring Products, Occupancy Sensor Wall Switch, Passive Infrared Motion Sensor, Auto On, Manual Adjusting, 120V AC, Ivory

No Neutral

Product details

General

Catalog Number

MS1000I

Color

Ivory

Series

Passive Infrared

Type

Manual/Auto

UPC

781786102859

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Logistics

Carton Quantity

10

Resources and downloads