Image of MS1001W Residential Wiring Products, Occupancy Sensor Wall Switch, Passive Infrared Motion Sensor, Manual On, Manual Adjusting, 120V AC, With Night Light
Image of MS1001W Residential Wiring Products, Occupancy Sensor Wall Switch, Passive Infrared Motion Sensor, Manual On, Manual Adjusting, 120V AC, With Night Light
Image of MS1001W Residential Wiring Products, Occupancy Sensor Wall Switch, Passive Infrared Motion Sensor, Manual On, Manual Adjusting, 120V AC, With Night Light
Image of MS1001W Residential Wiring Products, Occupancy Sensor Wall Switch, Passive Infrared Motion Sensor, Manual On, Manual Adjusting, 120V AC, With Night Light
+4
Image of MS1001W Residential Wiring Products, Occupancy Sensor Wall Switch, Passive Infrared Motion Sensor, Manual On, Manual Adjusting, 120V AC, With Night Light

Residential Wiring Products, Occupancy Sensor Wall Switch, Passive Infrared Motion Sensor, Manual On, Manual Adjusting, 120V AC, With Night Light

$98.91 USD

Brand: Bryant

Catalog ID: MS1001W

Residential Wiring Products, Occupancy Sensor Wall Switch, Passive Infrared Motion Sensor, Manual On, Manual Adjusting, 120V AC, White, With Night Light

No Neutral

Product details

General

Catalog Number

MS1001W

Color

White

Series

Passive Infrared

Type

Manual

UPC

781786102927

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Logistics

Carton Quantity

10

Resources and downloads