WBP_SA23_PRODIMAGE
WBP_SA23_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 2- Gang, Blank, Standard Size, Aluminum

Brand:

Bryant

Catalog ID:

SA23

Wallplates and Boxes, Metallic Plates, 2- Gang, Blank, Standard Size, Aluminum

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application

  • Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SA23

Construction

Stamped

Cutout

Blank Box

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Aluminum

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Material - Aluminum
  • Mounting Screw - 302/304 stainless steel
  • Thickness - .05 in. (1.3)

Style

Box Mounted

Type

Blank

UPC

883778200038

Dimensions

Display Size

Standard Sized

Thickness

0.035

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads