WBP_SA720_PRODIMAGE
WBP_SA720_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 1.60" Opening, Standard Size, Aluminum

Brand:

Bryant

Catalog ID:

SA720

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 1.60" Opening, Standard Size, Aluminum

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SA720

Color

Construction

Stamped

Cutout

1) 1.60" Opening

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Aluminum

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Hole Diameter - 1.60 in. (40.6)
  • Mounting Screw - 302/304 stainless steel
  • Plate Material - Aluminum
  • Size - 1-Gang
  • Thickness - .05 in. (1.3).

Style

1-Single - 1.60 in. Hole

Type

Single

UPC

883778200069

Dimensions

Display Size

Standard Sized

Thickness

0.05

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads

Specifications