WBP_SB26_PRODIMAGE
WBP_SB26_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) GFCI Opening, Standard Size, Brass

Brand:

Bryant

Catalog ID:

SB26

Metallic Plate 1-Gang, One GFCI Opening, Standard Size.

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application

Catalog Number

SB26

Color

Brass

Construction

Stamped

Cutout

1) Decorator

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Operating Temperature

-40°C to 85 °C

Orientation

Vertical Mount

Series

Accessory

Specifications

  • Appearance - Horizontal brushed appearance
  • Material - Brass
  • Mounting Screws - Brass, Slotted Head
  • Plate Openings - Decorator
  • Plate Type - 1-Gang

Style

Horizontal Brushed Finish

UPC

883778200199

Dimensions

Display Size

Standard Sized

Thickness

0.04

Weight

0.4 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

13200

Resources and downloads