WBP_HBLPPOAI_PRODIMAGE
WBP_HBLPPOAI_PRODIMAGE

SERVICE POLE, 10'2", BLANK W DIVIDER IV

Brand:

Bryant

Catalog ID:

BRYPPOAI

SERVICE POLE, 10'2", BLANK W DIVIDER IV

Product details

General

Color
Ivory
Knockouts
4
Number of Receptacles
0
Series
Three Service Pole
Type
Blank Pole
UPC
781786193147

Dimensions

Height
122 in