WBP_SF35110BK_PRODIMAGE
WBP_SF35110BK_PRODIMAGE
Discontinued

Stereo Jack, 3.5 MM Stereo Jack, Female, 110 Block Terminations, Black

Brand:

Bryant

Catalog ID:

SF35110BK

Stereo Jack, 3.5 MM Stereo Jack, Female, 110 Block Terminations, Black

Standard Product

Product details

General

Catalog Number

SF35110BK

Contact

Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Snap-Fit Data and AV Connecrors

Material - Mounting Hardware

Snap-On- Snap-Fit

Temperature Rating

Per TIA

Type

RCA

UPC

662620306902

Dimensions

Display Size

1-Unit

Electrical Ratings

Connectivity

110 Punch Down Block

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Resources and downloads