WBP_SF35FFGY_PRODIMAGE
WBP_SF35FFGY_PRODIMAGE
Discontinued

Stereo Jack, Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, Gray

Brand:

Bryant

Catalog ID:

SF35FFGY

Stereo Jack, Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, Gray

Standard Product

Product details

General

Application

Snap-Fit 3.5mm Audio Jack

Catalog Number

SF35FFGY

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

3.5mm Pass-Thru, F/F

Temperature Rating

Per TIA

Type

Stereo Jack

UPC

662620284446

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads