WBP_SF35GFFW_PRODIMAGE
WBP_SF35GFFW_PRODIMAGE

Gold Stereo Jack, Snap-Fit, Keystone, 3.5 MM, Female to Female, White

Brand:

Bryant

Catalog ID:

SF35GFFW

Gold Stereo Jack, Snap-Fit, Keystone, 3.5 MM, Female to Female, White

Standard Product

Product details

General

Application

Snap-Fit 3.5mm Gold Audio Jack

Catalog Number

SF35GFFW

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

3.5mm Pass-Thru, F/F

Temperature Rating

Per TIA

Type

Stereo Jack

UPC

662620211213

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25