WBP_SF5ECOGY_PRODIMAGE
WBP_SF5ECOGY_PRODIMAGE
Discontinued

Inline Coupler, Snap-Fit, Slim, X Over 10/100, Gray

Brand:

Bryant

Catalog ID:

SF5ECOGY

Inline Coupler, Snap-Fit, Slim, X Over 10/100, Gray

Standard Product

Product details

General

Catalog Number

SF5ECOGY

Color

Gray

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Performance

Cat 5E

Series

Cat 5E

Temperature Rating

Per TIA

Type

Data

UPC

662620288598

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads