WBP_SP53IGWA_PRODIMAGE
WBP_SP53IGWA_PRODIMAGE

Circuit Watch Surge Suppression Straight Blade Receptacle, Industrial/Commercial Grade, Isolated Ground, 20A 125V, 5- 20R, White

Brand:

Bryant

Catalog ID:

SP53IGWA

Circuit Watch Surge Suppression Straight Blade Receptacle, Industrial/Commercial Grade, Isolated Ground, 20A 125V, 5- 20R, White

Commercial Specification Grade

Product details

General

Application
IG Duplex with Light and Alarm
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Indicator(s) Type
LED and Audible Alarm
Item Type
Surge Protection Receptacles
Material
Composite
Material - Mounting Hardware
Mounting Screws
OEM Brand Name
Hubbell Bryant
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet
Straight Blade
Response Time
5
Series
Specification Grade
Style
Isolated Ground
Type
Duplex Receptacle
UPC
781786139190

Dimensions

Display Size
Standard

Electrical Ratings

Amperage Rating
20 A
Connectivity
Terminal Screws
Current / Amperage Rating
20 A
Current Rating
20 A
Frequency Rating
60 Hz
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V

Certifications And Compliance

Nema Rating
5-20R

Logistics

Carton Quantity
10