WBP_SS703_PRODIMAGE
WBP_SS703_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.15" Opening, Standard Size, Stainless Steel, 4 Bolt Mount

Brand:

Bryant

Catalog ID:

SS703

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.15" Opening, Standard Size, Stainless Steel, 4 Bolt Mount.

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Catalog Number

SS703

Color

Construction

Stamped

Cutout

1) 2.15" Opening, 4-Bolt

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Operating Temperature

-40°C to 85 °C

Orientation

Vertical Mount

Size

2-Gang

Specifications

  • Hole Diameter - 2.16 in. (54.9)
  • Mounting Screw - 302/304 Stainless steel
  • Plate Material - Stainless steel 302/304
  • Size - 2-Gang
  • Thickness - .035 in. (0.9) nominal

Style

Smooth Horizontal Brushed Finish

Type

Plates

UPC

883778201134

Dimensions

Display Size

Standard Sized

Thickness

0.04

Weight

0.2 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

8000