WBP_SS750_PRODIMAGE
WBP_SS750_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 50A Twist-Lock® Opening, Standard Size, Stainless Steel

Brand:

Bryant

Catalog ID:

SS750

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 50A Twist-Lock® Opening, Standard Size, Stainless Steel

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application

Catalog Number

SS750

Color

Construction

Stamped

Cutout

1) 50A Opening

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Style

For 20A and 30A 3-5 Wire Devices

Type

Wallplate

UPC

883778201264

Dimensions

Display Size

Standard Sized

Thickness

0.035

Weight

0.15 lb

Certifications And Compliance

Industry Standard(s)

No Drawing

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

15000

Resources and downloads

Specifications