Brand: Bryant
Catalog ID: BRY5369NCCR
Application
Extra Heavy Duty Industrial Grade
Catalog Number
BRY5369NCCR
Color
Yellow
Cord Range
0.245"-0.655"
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
Tech-Spec Triple Gripper
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Industrial
Style
Extra Heavy Duty
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
781786134140
Dimensions
2.95 in x 1.52 in x 1.38 in
Display Size
Standard Sized Product
Height
1.38 in
Length
2.95 in
Weight
0.15 lb
Width
1.52 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Voltage Rating
125 V
Voltage Rating Description
125 V
Conductor Range
#14 AWG to #10 AWG
Number of Conductors
3-Wire Grounding
Number Of Wires
3-Wire
Nema Rating
5-20R
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
5400