Brand: Bryant
Catalog ID: ADAPBLK
Application
Commercial/Industrial
Catalog Number
ADAPBLK
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Material
Polycarbonate
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Series
Hospital Grade
Style
Adapter Plates
Type
Four Outlet Receptacle
UPC
781786336964
Dimensions
4.78 in x 3.38 in x 2.75 in
Display Size
Standard Sized Product
Height
2.75 in
Length
4.78 in
Weight
0.15 lb
Width
3.38 in
Carton Quantity
10