Image of ADAPW Straight Blade Devices, Accessories, 1 and 2 Gang Adapter Plate, Quad-Plex Receptacles, White, Single Pack
Image of ADAPW Straight Blade Devices, Accessories, 1 and 2 Gang Adapter Plate, Quad-Plex Receptacles, White, Single Pack

Straight Blade Devices, Accessories, 1 and 2 Gang Adapter Plate, Quad-Plex Receptacles, White, Single Pack

Brand: Bryant

Catalog ID: ADAPW

Straight Blade Devices, Accessories, 1 and 2 Gang Adapter Plate, Quad-Plex Receptacles, White, Single Pack

Product details

General

Application

Commercial/Industrial

Catalog Number

ADAPW

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Material

Polycarbonate

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Hospital Grade

Style

Adapter Plates

Type

Four Outlet Receptacle

UPC

781786336919

Dimensions

Dimensions

4.78 in x 3.38 in x 2.75 in

Display Size

Standard Sized Product

Height

2.75 in

Length

4.78 in

Weight

0.15 lb

Width

3.38 in

Logistics

Carton Quantity

10

Resources and downloads