Brand: Bryant
Catalog ID: 4SQBXGRY
Application
Commercial/Industrial
Catalog Number
4SQBXGRY
Color
Gray
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Material
Polycarbonate
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Series
Commercial
Style
Portable Boxes
Type
Four Outlet Receptacle
UPC
781786337169
Dimensions
4.3 in x 4.3 in x 0.84 in
Display Size
Standard Sized Product
Height
0.84 in
Length
4.3 in
Weight
0.2 lb
Width
4.3 in
Carton Quantity
10