Brand: Bryant
Catalog ID: 5269B
Catalog Number
5269B
Color
Black
Cord Range
0.245"-0.655"
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Industrial
Style
Heavy Duty
Type
Connector Body
UPC
781786145580
Dimensions
2.68 in x 1.53 in x 1.38 in
Height
1.38 in
Length
2.68 in
Weight
0.1 lb
Width
1.53 in
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W
Number Of Wires
3-Wire
Nema Rating
5-15R
Carton Quantity
10