Brand: Bryant
Catalog ID: BRY5269NC
Application
Extra Heavy Duty Industrial Grade
Catalog Number
BRY5269NC
Color
Black and White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
Tech-Spec Triple Gripper
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Industrial
Style
Extra Heavy Duty
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
781786005945
Dimensions
2.95 in x 1.52 in x 1.38 in
Display Size
Standard Sized Product
Height
1.38 in
Length
2.95 in
Weight
0.15 lb
Width
1.52 in
Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
125 V
Voltage Rating Description
125 V
Conductor Range
#14 AWG to #10 AWG
Number of Conductors
3-Wire Grounding
Number Of Wires
3-Wire
Nema Rating
5-15R
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
4500