Image of 9337NC Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 125/250V, 3-Pole 3-Wire Non Grounding, 10-30R
Image of 9337NC Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 125/250V, 3-Pole 3-Wire Non Grounding, 10-30R

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 125/250V, 3-Pole 3-Wire Non Grounding, 10-30R

Brand: Bryant

Catalog ID: 9337NC

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 125/250V, 3-Pole 3-Wire Non Grounding, 10-30R, White, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 30A 125/250V
  • 3-Pole 3-Wire Non Grounding

Product details

General

Application

Heavy Duty

Catalog Number

9337NC

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Series

Industrial

Style

Extra Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786731912

Dimensions

Display Size

Standard Sized Product

Weight

1.1 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Conductor Related

Conductor Range

#12 AWG to #8 AWG

Number of Conductors

3-Wire Non-Grounding

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

10-30R

Logistics

Carton Quantity

10

Resources and downloads