WBP_5369B_PRODIMAGE
WBP_5369B_PRODIMAGE

Straight Blade Devices, Female Connector Body, Valise Series, Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Black, Single Pack

Brand:

Bryant

Catalog ID:

5369B

Straight Blade Devices, Female Connector Body, Valise Series, Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Black, Single Pack

Standard Product

Product details

General

Application

Heavy Duty

Catalog Number

5369B

Color

Black

Cord Range

0.245"-0.655"

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Industrial

Style

Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786731271

Dimensions

Display Size

Standard Sized Product

Height

1.38 in

Length

2.68 in

Weight

0.15 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Conductor Range

#14 AWG to #10 AWG

Number of Conductors

3-Wire Grounding

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads