WBP_BRY5969Y_PRODIMAGE
WBP_BRY5969Y_PRODIMAGE
WBP_BRY5969Y_features_PRODIMAGE
WBP_BRY5969Y_alt_PRODIMAGE

Straight Blade Devices, Female Connector Body, Valise Series, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

Brand:

Bryant

Catalog ID:

BRY5969Y

Straight Blade Devices, Female Connector Body, Valise Series, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Yellow, Single Pack

Standard Product

Product details

General

Application

Heavy Duty

Catalog Number

BRY5969Y

Color

Yellow

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Valise

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786005860

Dimensions

Dimensions

2.62 in x 1.25 in x 1.12 in

Display Size

Standard Sized Product

Height

1.12 in

Length

2.62 in

Weight

0.3 lb

Width

1.25 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Conductor Range

#14 AWG to #10 AWG

Number of Conductors

3-Wire Grounding

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Pallet Quantity

3600