Brand: Bryant
Catalog ID: 5969VBK
Application
Heavy Duty
Catalog Number
5969VBK
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
Valise
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Commercial
Style
Heavy Duty
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
781786626607
Dimensions
2.25 in x 1.25 in x 1.17 in
Display Size
Standard Sized Product
Height
1.17 in
Length
2.25 in
Weight
0.05 lb
Width
1.25 in
Amperage Rating
15 A
Connectivity
Insulation Displacement
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Number of Conductors
3-Wire Grounding
Number Of Wires
3-Wire
Nema Rating
5-15R
Carton Quantity
10