Image of 5159HVG Straight Blade Devices, HI-VIS, Commercial Grade, Female Connector, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Hi-Visibility Green
Image of 5159HVG Straight Blade Devices, HI-VIS, Commercial Grade, Female Connector, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Hi-Visibility Green
Image of 5159HVG Straight Blade Devices, HI-VIS, Commercial Grade, Female Connector, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Hi-Visibility Green

Straight Blade Devices, HI-VIS, Commercial Grade, Female Connector, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Hi-Visibility Green

Brand: Bryant

Catalog ID: 5159HVG

Straight Blade Devices, HI-VIS, Commercial Grade, Female Connector, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Single Pack, Hi-Visibility Green

  • Commercial Grade
  • Female Connector
  • Straight
  • 2-Pole 3-Wire Grounding
  • 15A 125V

Product details

General

Application

Heavy Duty

Catalog Number

5159HVG

Color

Hi-Viz Green

Cord Range

0.245"-0.655"

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Female Connector

Material

Thermoplastic

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786515932

Dimensions

Display Size

Standard Sized Product

Weight

0.1 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number of Conductors

3-Wire Grounding

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Pallet Quantity

168

Resources and downloads