Image of 5156HVG Straight Blade Devices, HI-VIS, Commercial Grade, Male Plug, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Single Pack, Hi-Visibility Green
Image of 5156HVG Straight Blade Devices, HI-VIS, Commercial Grade, Male Plug, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Single Pack, Hi-Visibility Green
Image of 5156HVG Straight Blade Devices, HI-VIS, Commercial Grade, Male Plug, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Single Pack, Hi-Visibility Green

Straight Blade Devices, HI-VIS, Commercial Grade, Male Plug, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Single Pack, Hi-Visibility Green

Brand: Bryant

Catalog ID: 5156HVG

Straight Blade Devices, HI-VIS, Commercial Grade, Male Plug, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Single Pack, Hi-Visibility Green

  • Commercial Grade
  • Male Plug
  • Straight
  • 2-Pole 3-Wire Grounding
  • 15A 125V

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

5156HVG

Color

Hi-Viz Green

Cord Range

0.245"-0.655"

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Male Plug

Material

Thermoplastic

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Heavy Duty

Type

Plug

UPC

781786515635

Dimensions

Display Size

Standard Sized

Weight

0.1 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15P

Logistics

Carton Quantity

10

Pallet Quantity

168

Resources and downloads